(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
C-Cutter Mini, Tap and Bolt Hole Type (Part Number)

C-Cutter Mini, Tap and Bolt Hole Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,769,605VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tap pilot hole and bolt hole front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.
· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.

 
Part Number
ST20-CM18-45B-42
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDetails Type φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model φCmin1 φCmin2 Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Offset F

5,751,966 VND

1 Piece(s) 12 Day(s) -19.72014.912642CM05…13.915.218.90.55.72.40

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Application Hole Chamfer Tip angle (θ) 45° Peripheral Blade Y/N NA

Please check the type/dimensions/specifications of the part ST20-CM18-45B-42 in the C-Cutter Mini, Tap and Bolt Hole Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ST20-CM18-45B-42 trong chuỗi C-Cutter Mini, Tap and Bolt Hole Type.

Products like this...

Part Number
ST12-CM12-45B-29
ST12-CM12-45B-53
ST16-CM14-45B-33
ST20-CM18-45B-78
ST20-CM20-45B-46
ST20-CM20-45B-86
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngDetails Type φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model φCmin1 φCmin2 Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Offset F

4,769,605 VND

1 Piece(s) 12 Day(s) -13.4129.710229CM05…7.610.012.60.55.21.85

5,369,935 VND

1 Piece(s) 12 Day(s) Long Type13.4129.712653CM05…7.610.012.60.55.21.85

5,369,935 VND

1 Piece(s) 12 Day(s) -15.51611.510733CM05…9.711.814.70.55.32.00

6,761,616 VND

1 Piece(s) 12 Day(s) Long Type19.72014.916278CM05…13.915.218.90.55.72.40

5,751,966 VND

1 Piece(s) 12 Day(s) -21.82016.912946CM05…16.017.221.00.55.82.45

6,761,616 VND

1 Piece(s) 12 Day(s) Long Type21.82016.916986CM05…16.017.221.00.55.82.45