(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jet tap (Part Number)

Jet tap

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      231,120VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Since the core thickness of the tap is large, it has strong torsion, and there is almost no damage.

Part Number
JET-38NF24
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch
(mm)
Overall Length (L)
(mm)
Sales Format Thread Length
(mm)
Precision Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Details of Tool Material Type

482,040 VND

1 Piece(s) 9 Day(s) Unified3/8UN2475Single Item35H38.45.57SKH

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tap Model Point Tap Bore Model For Through Holes Coating Presence Included
Surface Coating Homo Processing

Please check the type/dimensions/specifications of the part JET-38NF24 in the Jet tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JET-38NF24 trong chuỗi Jet tap.

Products like this...

Part Number
1P-JET-M4-0.7
1P-JET-M5-0.8
1P-JET-M6-1.0
JET-516NF24
JET-516W18
JET-58NC11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch
(mm)
Overall Length (L)
(mm)
Sales Format Thread Length
(mm)
Precision Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Details of Tool Material Type

296,146 VND

1 Piece(s) 9 Day(s) MeterM40.752Includes Blister Pack13JIS2 Grade3.34.05HSSE

300,131 VND

1 Piece(s) 9 Day(s) MeterM50.860Includes Blister Pack16JIS2 Grade4.24.55.5HSSE

231,120 VND

1 Piece(s) 9 Day(s) MeterM6162Includes Blister Pack19JIS2 Grade5.04.56.0HSSE

399,340 VND

1 Piece(s) 9 Day(s) Unified5/16UN2470Single Item30H36.95.06.1SKH

399,340 VND

1 Piece(s) 9 Day(s) WitW5/161875Single Item24H38.55.56.1SKH

1,188,720 VND

1 Piece(s) 9 Day(s) Unified5/8UN1195Single Item45H413.6912SKH