(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Jet tap (Part Number)

Jet tap

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      231,120VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

Since the core thickness of the tap is large, it has strong torsion, and there is almost no damage.

Part Number
1P-JET-M8-1.25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch
(mm)
Overall Length (L)
(mm)
Sales Format Thread Length
(mm)
Precision Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Details of Tool Material Type

437,585 VND

1 Piece(s) 9 Day(s) MeterM81.2570Includes Blister Pack22JIS2 Grade6.85.06.2HSSE

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Tap Model Point Tap Bore Model For Through Holes Coating Presence Included
Surface Coating Homo Processing

Please check the type/dimensions/specifications of the part 1P-JET-M8-1.25 in the Jet tap series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1P-JET-M8-1.25 trong chuỗi Jet tap.

Products like this...

Part Number
1P-JET-M4-0.7
1P-JET-M5-0.8
1P-JET-M6-1.0
JET-12NC13
JET-12NF20
JET-12W12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch
(mm)
Overall Length (L)
(mm)
Sales Format Thread Length
(mm)
Precision Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)
Details of Tool Material Type

296,146 VND

1 Piece(s) 9 Day(s) MeterM40.752Includes Blister Pack13JIS2 Grade3.34.05HSSE

300,131 VND

1 Piece(s) 9 Day(s) MeterM50.860Includes Blister Pack16JIS2 Grade4.24.55.5HSSE

231,120 VND

1 Piece(s) 9 Day(s) MeterM6162Includes Blister Pack19JIS2 Grade5.04.56.0HSSE

792,720 VND

1 Piece(s) 9 Day(s) Unified1/2UN1385Single Item42H310.87.09.0SKH

792,720 VND

1 Piece(s) 9 Day(s) Unified1/2UN2085Single Item42H311.47.09.0SKH

792,720 VND

1 Piece(s) 9 Day(s) WitW1/21285Single Item42H310.77.09.0SKH