(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rolling Center RST With Carbide (Part Number)

Rolling Center RST With Carbide
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,195,656VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· External appearance, shape and structure are the same with RST type, but carbide alloy chip is low-attached to the tip part of the center.
· As the carbide alloy insert is attached on the tip, it has superior anti-abrasion and anti-corrosion performance.

Part Number
RST5-322
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection at Center (Max.) Super Hard Diameter

31,087,798 VND

1 Piece(s) 8 Day(s) or more MT5For Profiling, Includes Seal79351397.35855252TIR0.00518

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) Yes B1(mm) -
e(mm) - Features External appearance, shape, and structure are the same as those of the RST type. However, the carbide alloy chip is brazed to the tip of the center. With a carbide alloy chip at the tip, demonstrates excellent wear-resistance and abrasion-resistance.

Please check the type/dimensions/specifications of the part RST5-322 in the Rolling Center RST With Carbide series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RST5-322 trong chuỗi Rolling Center RST With Carbide.

Products like this...

Part Number
RST2-021
RST2-321
RST3-021
RST3-022
RST6-021
RST6-321
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection at Center (Max.) Super Hard Diameter

9,195,656 VND

1 Piece(s) 8 Day(s) or more MT2-462070.55.53621127.5TIR0.0058

10,648,037 VND

1 Piece(s) 8 Day(s) or more MT2With Seal462070.55.53621127.5TIR0.0058

10,347,646 VND

1 Piece(s) 8 Day(s) or more MT3-55228764323153TIR0.00510

10,648,037 VND

1 Piece(s) 8 Day(s) or more MT3For Profiling55228764337167TIR0.00510

66,188,360 VND

1 Piece(s) 8 Day(s) or more MT6-11655195118159335TIR0.00730

69,745,390 VND

1 Piece(s) 8 Day(s) or more MT6With Seal11655195118159335TIR0.00730