(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
80° Diamond-Shape With Hole and Wiper Edge, Negative, CNMG-LUW, For Finish Cutting (Part Number)

80° Diamond-Shape With Hole and Wiper Edge, Negative, CNMG-LUW, For Finish Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      160,773VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Please use a holder with a 95° cutting angle.

Product Description

[Features]
· High-efficiency breaker for finishing, with wiper edge.
· Because this product conforms to ISO standards, machining program corrections are not necessary for use.
· The effects of the wiper edge are maintained even on the obtuse-side (100°) corners.

Part Number
CNMG120412NLUWAC630M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Material

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M1.2-Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape C (80° Diamond) Breaker Application Finish Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Dimension S(mm) 4.76 Dimension φd(mm) 12.7 Cutting Edge Length(mm) 12.9