(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Universal Joint,TUJ2/3/4

Universal Joint,TUJ2/3/4

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...Tải…

Details

Catalogmục lục

  • Order Qty :
  • From :
    354,373 VND /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    For handwork
  • Socket shape
    Joint type
  • Features
    Connect between handle and socket to work at angle. Non-chrome plated (nickel plated) and environmentally friendly. (Ball surface is hexavalent chromium treated.) The material is chrome vanadium steel.

Product Description

[Features]
· Connect between the handle and socket.
· Capable of diagonal work at an angle.
· With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating)
· Made from chrome vanadium steel.
[Applications]
· It can be used in places where straight operation is not possible.

Loading...Tải…

Product Specifications

Features

●Environmentally friendly with non-chrome plating(nickel plating). (hexavalent chrome plate for surface treatment of the ball)

Specification

●SPQ(piece):10

Materials

●Chrome Vanadium Steel(Cr-V)
Close

Comparison list