(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Wave Mill WAX3000 Type, for chip blade tip nose radius greater than 4.0

SEC-Wave Mill WAX3000 Type, for chip blade tip nose radius greater than 4.0
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      15,539,469VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-speed, high-efficiency machining cutter capable of rough machining to finish machining of non-ferrous metals, including aluminum alloy.

 
Part Number
WAX30504.0
WAX30634.0
WAX30804.0
WAX31004.0
WAX31254.0
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Diameter D
(φ)
Number of Flutes
(sheet)
Lf
(mm)
Weight
(kg)

15,539,469 VND

1 Piece(s) 6 Day(s) or more 504500.34

18,465,673 VND

1 Piece(s) 6 Day(s) or more 634500.6

18,889,800 VND

1 Piece(s) 6 Day(s) or more 805501

20,437,787 VND

1 Piece(s) 6 Day(s) or more 1006632.2

25,887,312 VND

1 Piece(s) 6 Day(s) or more 1257633.5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Processing Applications Flat Surface / Side Surface / Slotting Work Material Aluminum Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 16 / 18 Suitable Tip AECT160404PEFRA-H1/AECT160404PEFRA-DL1000/AECT160408PEFRA-H1/AECT160408PEFRA-DL1000/AECT160412PEFRA-H1/AECT160412PEFRA-DL1000/AECT160416PEFRA-H1/AECT160416PEFRA-DL1000/AECT160420PEFRA-H1/AECT160420PEFRA-DL1000/AECT160430PEFRA-H1/AECT160430PEFRA-DL1000/AECT160432PEFRA-H1/AECT160432PEFRA-DL1000/AECT160440PEFRA-H1/AECT160440PEFRA-DL1000/AECT160450PEFRA-H1/AECT160450PEFRA-DL1000