(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Tap (for Metric Screws/SKS) (Part Number)

Hand Tap (for Metric Screws/SKS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      88,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

[Features]
· Use when manufacturing or cleaning out screw holes.
· For coarse screw thread ridge repair and manufacture.
[Applications]
· Work materials: Iron, light metal.
· Creation and correction of coarse screw threads.

Part Number
T-HT6X1.0-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch
(mm)
Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip

104,000 VND

1 Piece(s) 9 Day(s) M615P622464.55.04989999113877365-6632Medium

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Tool Material Type Alloy Steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Cast Iron (FC) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Coating Y/N NA Coating Type Non-Coated
Other Work Materials Iron, Light metal Specifications Non-coating Material Low Alloy Steel (SKS)
Accuracy JIS3 Grade Features Use when manufacturing or cleaning out screw holes. For screw thread ridge repair and manufacturing. Machining Thread Meter screw

Please check the type/dimensions/specifications of the part T-HT6X1.0-2 in the Hand Tap (for Metric Screws/SKS) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần T-HT6X1.0-2 trong chuỗi Hand Tap (for Metric Screws/SKS).

Products like this...

Part Number
T-HT10X1.5-1
T-HT10X1.5-2
T-HT10X1.5-3
T-HT6X1.0-3
T-HT8X1.25-1
T-HT8X1.25-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch
(mm)
Chamfer threads Overall Length L
(mm)
Thread Length
(mm)
shank diameter
(mm)
Shank square part
(mm)
Pilot Hole Dia.
(mm)
JAN Code Trusco Code Tip

271,593 VND

1 Piece(s) 9 Day(s) M101.59P753275.58.54989999111941365-6349Tip

237,243 VND

1 Piece(s) 8 Day(s) M101.55P753275.58.54989999111958365-6357Medium

228,000 VND

1 Piece(s) 9 Day(s) M101.51.5P753275.58.54989999111965365-6365Top

104,000 VND

1 Piece(s) Same day M611.5P622464.55.04989999113884365-6641Top

178,000 VND

1 Piece(s) 9 Day(s) M81.259P70306.25.06.84989999113907365-6667Tip

201,440 VND

1 Piece(s) 8 Day(s) M81.255P70306.25.06.84989999113914365-6675Medium