(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-D Type Tool Bit, DSSN Type

SEC-D Type Tool Bit, DSSN Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,589,616VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double clamp method. For general turning, flanges and chamfering.
[Features]
·Stable clamping improves wear resistance of inserts
·High index precision improves machining precision
·It is possible to replace the insert from the underside of the tool bit
·It is ideal for high-efficiency, intermittent, high-hardness material machining

 
Part Number
DSSNL2020K12
DSSNL2525M12
DSSNR2020K12
DSSNR2525M12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Preferred Hand Shank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)

2,589,616 VND

1 Piece(s) 6 Day(s) or more Major Diameter / ChamferLeft Handed2020133.32520

3,056,038 VND

1 Piece(s) 8 Day(s) or more Major Diameter / ChamferLeft Handed2525158.33225

2,589,616 VND

1 Piece(s) 6 Day(s) or more Major Diameter / End SurfaceRight Handed2020133.32520

3,056,038 VND

1 Piece(s) 8 Day(s) or more Major Diameter / End SurfaceRight Handed2525158.33225

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape S (Square) Clamp Shape Double Clamp Applicable Chip Clearance Angle Negative
Size L2(mm) 30 Suitable Tip SN□□1204