(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Turning Tool Bit, CTFP Type (Part Number)

SEC-Turning Tool Bit, CTFP Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,310,593VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clamp-on. For flanges.
[Features]
·Stable clamping improves wear resistance of inserts
·High index precision improves machining precision
·It is possible to replace the insert from the underside of the tool bit
·It is ideal for high-efficiency, intermittent, high-hardness material machining

 
Part Number
CTFPR1919L16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Shank Height h
(mm)
Link Width b
(mm)
Size L1
(mm)
Dimension f
(mm)
Size h1
(mm)
Size L2
(mm)
Dimension b3
(mm)
Size E
(mm)
Accessories (Floor Plate) Accessories (Spanner) Accessories (Clamp Plate) Suitable Tip

3,310,593 VND

1 Piece(s) 6 Day(s) or more Major Diameter / End Surface191914025192686STPD322LH040DCR2TP□□1603

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape T (Triangular) Clamp Shape Clamp On Preferred Hand Right Handed
Applicable Chip Clearance Angle Positive