(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tsukkirukun Jr STFS Type (Part Number)

Tsukkirukun Jr STFS Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,556,088VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double the insert clamping force. Small cutting vibration.
[Features]
・ Steel holder
・ Intermittent machining is possible
・ Supports parting-off, grooving, chamfering, etc.

 
Part Number
STFSL16163
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Width
(mm)
Maximum Processing Diameter
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
L2 Dimensions
(mm)
Sizes W
(mm)

2,641,063 VND

1 Piece(s) 6 Day(s) or more 335Left Handed16161101616203

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Cut Off No. of Corners Used by Tip 1 Corner Application Tip WCF□□□