(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Tsukkirukun Jr STFS Type (Part Number)

Tsukkirukun Jr STFS Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,556,088VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Double the insert clamping force. Small cutting vibration.
[Features]
・ Steel holder
・ Intermittent machining is possible
・ Supports parting-off, grooving, chamfering, etc.

 
Part Number
STFSR12122
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Width
(mm)
Maximum Processing Diameter
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
L2 Dimensions
(mm)
Sizes W
(mm)

2,556,088 VND

1 Piece(s) 9 Day(s) 230Right Handed12121101212182

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Cut Off No. of Corners Used by Tip 1 Corner Application Tip WCF□□□

Please check the type/dimensions/specifications of the part STFSR12122 in the Tsukkirukun Jr STFS Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần STFSR12122 trong chuỗi Tsukkirukun Jr STFS Type.

Products like this...

Part Number
STFSL16163
STFSL20123
STFSL20202
STFSR16162
STFSR16163
STFSR20123
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngFlute Width
(mm)
Maximum Processing Diameter
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
L2 Dimensions
(mm)
Sizes W
(mm)

2,641,063 VND

1 Piece(s) 6 Day(s) or more 335Left Handed16161101616203

2,811,013 VND

1 Piece(s) 6 Day(s) or more 340Left Handed20121101220-3

3,235,888 VND

1 Piece(s) 6 Day(s) or more 240Left Handed20201252020-2

2,641,063 VND

1 Piece(s) 6 Day(s) or more 232Right Handed16161101616-2

2,641,063 VND

1 Piece(s) 8 Day(s) or more 335Right Handed16161101616203

2,811,013 VND

1 Piece(s) 9 Day(s) 340Right Handed20121101220-3