(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Grooved Bit (for outer diameter multi-functional groove, lateral feed, copying) GNDM Type (Part Number)

SEC-Grooved Bit (for outer diameter multi-functional groove, lateral feed, copying) GNDM Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,761,892VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]It can be used for outer diameter grooving, transverse feeding, and profiling. [Features]Please use inserts for multi-functional and profiling machining when machining horizontal feeding and grooving.

 
Part Number
GNDML2020K618
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
L2 Dimensions
(mm)
Sizes W
(mm)
Application Tip

4,761,892 VND

1 Piece(s) 9 Day(s) 618Left Handed20201252020456.0GCMN60□□-□□

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Outer Diameter Grooving / Side-Feed / Profile No. of Corners Used by Tip 2 Corner

Please check the type/dimensions/specifications of the part GNDML2020K618 in the SEC-Grooved Bit (for outer diameter multi-functional groove, lateral feed, copying) GNDM Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GNDML2020K618 trong chuỗi SEC-Grooved Bit (for outer diameter multi-functional groove, lateral feed, copying) GNDM Type.

Products like this...

Part Number
GNDML2020K312
GNDML2020K418
GNDML2020K518
GNDML2525M312
GNDML2525M418
GNDML2525M518
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngFlute Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
L2 Dimensions
(mm)
Sizes W
(mm)
Application Tip

4,761,892 VND

1 Piece(s) 9 Day(s) 312Left Handed2020125202036.63GCM□30□□-□□

4,761,892 VND

1 Piece(s) 9 Day(s) 418Left Handed20201252020454GCM□40□□-□□

4,761,892 VND

1 Piece(s) 9 Day(s) 518Left Handed20201252020455GCMN50□□-□□

5,291,150 VND

1 Piece(s) 9 Day(s) 312Left Handed2525150252536.63GCM□30□□-□□

5,291,150 VND

1 Piece(s) 9 Day(s) 418Left Handed25251502525454GCM□40□□-□□

5,291,150 VND

1 Piece(s) 9 Day(s) 518Left Handed25251502525455GCMN50□□-□□