(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Grooved Bit (for outer diameter deep groove, perforating) GNDL Type (Part Number)

SEC-Grooved Bit (for outer diameter deep groove, perforating) GNDL Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,761,892VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-stiffness design suppresses vibrations during cutting. Ideal for grooving, deep grooving and parting-off.

 
Part Number
GNDLL2525M320
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
L2 Dimensions
(mm)
Sizes W
(mm)
Application Tip

5,291,150 VND

1 Piece(s) 9 Day(s) 320(18)Left Handed2525150252544.53GCM□30□□-□□

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Use Outer Diameter Grooving / Cut Off No. of Corners Used by Tip 2 Corner

Please check the type/dimensions/specifications of the part GNDLL2525M320 in the SEC-Grooved Bit (for outer diameter deep groove, perforating) GNDL Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GNDLL2525M320 trong chuỗi SEC-Grooved Bit (for outer diameter deep groove, perforating) GNDL Type.

Products like this...

Part Number
GNDLL2020K525
GNDLL2020K625
GNDLL2525M220
GNDLL2525M425
GNDLL2525M525
GNDLL2525M625
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngFlute Width
(mm)
Maximum Groove Depth
(mm)
Preferred Hand Shank Height
(mm)
Size B
(mm)
L1 Dimensions
(mm)
Dimension f
(mm)
Size h1
(mm)
L2 Dimensions
(mm)
Sizes W
(mm)
Application Tip

4,761,892 VND

1 Piece(s) 9 Day(s) 525(23)Left Handed20201252020505GCMN50□□-□□

4,761,892 VND

1 Piece(s) 9 Day(s) 625(23)Left Handed20201252020506.0GCMN60□□-□□

5,291,150 VND

1 Piece(s) 9 Day(s) 220Left Handed2525150252544.52GCM□20□□-□□

5,291,150 VND

1 Piece(s) 9 Day(s) 425(23)Left Handed25251502525504GCM□40□□-□□

5,291,150 VND

1 Piece(s) 9 Day(s) 525(23)Left Handed25251502525505GCMN50□□-□□

5,291,150 VND

1 Piece(s) 9 Day(s) 625(23)Left Handed25251502525506.0GCMN60□□-□□