(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SEC-Boring Bit, C-SCLP Type

SEC-Boring Bit, C-SCLP Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,827,046VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·Machining applications: inner diameter, through hole, flange, blind hole; compatible insert shape: C (80° two-bolt); compatible insert relief angle: positive 11° (P); clamp method: screw-on (S)

 
Part Number
C10KSCLPL080212
C10KSCLPR080212
C12MSCLPL080214
C12MSCLPL080216
C12MSCLPR080214
C12MSCLPR080216
C16RSCLPL090318
C16RSCLPL090320
C16RSCLPR090318
C16RSCLPR090320
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMinimum Processing Diameter Preferred Hand Overall Length L1 Link Diameter Size H
(mm)
Dimension f
(mm)
Size L2
(mm)
Angle
(°)
Suitable Tip

8,827,046 VND

1 Piece(s) 6 Day(s) or more 12Left Handed125109619-5CP□□0802□□

8,827,046 VND

1 Piece(s) 8 Day(s) or more 12Right Handed125109619-5CP□□0802□□

9,881,245 VND

1 Piece(s) 6 Day(s) or more 14Left Handed1501211725-5CP□□0802□□

9,881,245 VND

1 Piece(s) 6 Day(s) or more 16Left Handed1501211825-3CP□□0802□□

9,881,245 VND

1 Piece(s) 8 Day(s) or more 14Right Handed1501211725-5CP□□0802□□

9,881,245 VND

1 Piece(s) 6 Day(s) or more 16Right Handed1501211825-3CP□□0802□□

14,011,991 VND

1 Piece(s) 6 Day(s) or more 18Left Handed2001615930-4CP□□0903□□

14,011,991 VND

1 Piece(s) 6 Day(s) or more 20Left Handed20016151030-3CP□□0903□□

14,011,991 VND

1 Piece(s) 8 Day(s) or more 18Right Handed2001615930-4CP□□0903□□

14,011,991 VND

1 Piece(s) 6 Day(s) or more 20Right Handed20016151030-3CP□□0903□□

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Tip Shape C (80° Diamond) Use Minor Diameter Clamp Shape Screw On
Clearance Angle 11° Oil Hole Presence None Processing Applications For Inner Diameter Finishing - Medium Cutting
Holder Material Carbide