(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement Blade Insert W (Hexagonal) WNMG (Part Number)

Replacement Blade Insert W (Hexagonal) WNMG
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      145,235VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A WNMG□□ hexagon-shaped insert.

Part Number
WNMG080408NUPAC530U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Specification Details Cutting Edge Length
(mm)
Material

176,710 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC530U4.7612.70.810Light to Medium CuttingStandard8.7Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Thickness Tolerance ±0.13
Slot Code G