(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
35° Diamond-Shape With Hole, Positive 5°, VBMT-LU, For Finish Cutting (Part Number)

35° Diamond-Shape With Hole, Positive 5°, VBMT-LU, For Finish Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,418VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Breaker for finishing with significantly improved chip control during detailed cutting.

Part Number
VBMT110302NLUT1000A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

199,418 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A3.186.350.2-11.1Cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape V (35° Diamond) Breaker Application Finish Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 5 Slot Code T