(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Triangle-Shape Without Hole, Positive 11°, TPMR-SF, For Light To Medium Cutting (Part Number)

Triangle-Shape Without Hole, Positive 11°, TPMR-SF, For Light To Medium Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      111,766VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A sharp and highly reliable breaker.

Part Number
TPMR160308NSFST10P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

148,820 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideST10P9.5250.8-Light to Medium Cutting16.5Carbide alloy

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 11 Slot Code R Dimension S(mm) 3.18