(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Triangle-Shape With Hole, Positive 11°, TPMH-SF, For Light To Medium Cutting

Triangle-Shape With Hole, Positive 11°, TPMH-SF, For Light To Medium Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      137,703VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A sharp and highly reliable breaker.

Part Number
TPMH110304NSFAC8035P
TPMH110304NSFAC820P
TPMH110304NSFAC830P
TPMH110308NSFAC8035P
TPMH110308NSFAC820P
TPMH110308NSFAC830P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Material

153,716 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindrical bore; single-sided chamfering 70° to 90°No / Yes (one side)AC8035P-0Light to medium cuttingCoating

137,703 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13Available one direction chamfering (70° to 90°) / Cylindrical bore One sideAC820P0.4-Light to Medium CuttingCarbide Coating

137,703 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13Available one direction chamfering (70° to 90°) / Cylindrical bore One sideAC830P0.4-Light to Medium CuttingCarbide Coating

153,716 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindrical bore; single-sided chamfering 70° to 90°No / Yes (one side)AC8035P-0Light to medium cuttingCoating

155,593 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13Available one direction chamfering (70° to 90°) / Cylindrical bore One sideAC820P0.8-Light to Medium CuttingCarbide Coating

155,593 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13Available one direction chamfering (70° to 90°) / Cylindrical bore One sideAC830P0.8-Light to Medium CuttingCarbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 11 Slot Code H Dimension S(mm) 3.18
Dimension φd(mm) 6.35 Cutting Edge Length(mm) 11