(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ A general-purpose chip breaker that has low resistance and is resistant to wear.
Part Number |
---|
TNMG160404NGUT1500A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Use | Work Material | Nose Radius | Corner Height Tolerance | Inscribed Circle Tolerance | Thickness Tolerance | Hole Availability | Hole Shape | Breaker Availability | Material Type | Dimension φd (mm) | Detail Nose Radius (mm) | Breaker Rake Angle (°) | Cutting Edge Length (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
160,773 VND | 1 Piece(s) | 9 Day(s) | Outer Diameter / Inner Diameter | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | 0.4 | ±0.08~±0.2 | ±0.05~±0.15 | ±0.13 | Available | Cylinder State | Both Faces | T1500A | 9.525 | 0.4 | - | 16.5 | Cermet |
Loading...Tải…
Shape | T (Triangular) | Breaker Application | Medium Cutting | Rake Angle | Negative |
---|---|---|---|---|---|
Preferred Hand | No Preferred Hand | Clearance Angle(°) | 0 | Slot Code | G |
Dimension S(mm) | 4.76 |
Please check the type/dimensions/specifications of the part TNMG160404NGUT1500A in the Triangle-Shape With Hole, Negative, TNMG-GU, For Medium Cutting series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TNMG160404NGUT1500A trong chuỗi Triangle-Shape With Hole, Negative, TNMG-GU, For Medium Cutting.
Part Number |
---|
TNMG160404NGUAC630M |
TNMG160404NGUAC8015P |
TNMG160404NGUAC8035P |
TNMG160404NGUT1500Z |
TNMG160408NGUAC520U |
TNMG160408NGUAC530U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Use | Work Material | Nose Radius | Corner Height Tolerance | Inscribed Circle Tolerance | Thickness Tolerance | Hole Availability | Hole Shape | Breaker Availability | Material Type | Dimension φd (mm) | Detail Nose Radius (mm) | Breaker Rake Angle (°) | Cutting Edge Length (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
176,710 VND | 10 Piece(s) | 8 Day(s) or more | Outer Diameter / Inner Diameter | Steel / Stainless Steel | 0.4 | ±0.08~±0.2 | ±0.05~±0.15 | ±0.13 | Available | Cylinder State | Both Faces | AC630M | 9.525 | 0.4 | - | 16.5 | Carbide Coating | ||
174,187 VND | 1 Piece(s) | 9 Day(s) | - | Steel | 0.4 | - | - | - | Yes | Cylindrical | No / Yes (both sides) | AC8015P | 9.525 | - | 7 | 16.5 | Coating | ||
174,187 VND | 1 Piece(s) | 9 Day(s) | - | Steel | 0.4 | - | - | - | Yes | Cylindrical | No / Yes (both sides) | AC8035P | 9.525 | - | 7 | 16.5 | Coating | ||
156,982 VND | 10 Piece(s) | 8 Day(s) or more | Outer Diameter / Inner Diameter | Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal | 0.4 | ±0.08~±0.2 | ±0.05~±0.15 | ±0.13 | Available | Cylinder State | Both Faces | T1500Z | 9.525 | 0.4 | - | 16.5 | Coated cermet | ||
176,710 VND | 10 Piece(s) | 8 Day(s) or more | Outer Diameter / Inner Diameter | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | ±0.08~±0.2 | ±0.05~±0.15 | ±0.13 | Available | Cylinder State | Both Faces | AC520U | 9.525 | 0.8 | - | 16.5 | Carbide Coating | ||
176,710 VND | 10 Piece(s) | 8 Day(s) or more | Outer Diameter / Inner Diameter | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | 0.8 | ±0.08~±0.2 | ±0.05~±0.15 | ±0.13 | Available | Cylinder State | Both Faces | AC530U | 9.525 | 0.8 | - | 16.5 | Carbide Coating |