(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (ICT) 3/3/2025. We apologize for the inconvenience.
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Triangle-Shape With Hole, Negative, TNMG-GE, For Medium Cutting

Triangle-Shape With Hole, Negative, TNMG-GE, For Medium Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      156,982VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· General-purpose breaker with a wear-resistant rake surface, even during high-efficiency machining.

Part Number
TNMG160404NGEAC8015P
TNMG160404NGEAC8035P
TNMG160404NGEAC810P
TNMG160404NGEAC820P
TNMG160404NGEAC830P
TNMG160408NGEAC8015P
TNMG160408NGEAC8035P
TNMG160408NGEAC810P
TNMG160408NGEAC820P
TNMG160408NGEAC830P
TNMG160412NGEAC8015P
TNMG160412NGEAC8035P
TNMG160412NGEAC810P
TNMG160412NGEAC820P
TNMG160412NGEAC830P
TNMG220408NGEAC8015P
TNMG220408NGEAC8035P
TNMG220408NGEAC810P
TNMG220408NGEAC820P
TNMG220408NGEAC830P
TNMG220412NGEAC8015P
TNMG220412NGEAC8035P
TNMG220412NGEAC810P
TNMG220412NGEAC820P
TNMG220412NGEAC830P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P9.525-316.5Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P9.525-316.5Coating

176,710 VND

10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P9.5250.4-16.5Carbide Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5250.4-16.5Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5250.4-16.5Carbide Coating

174,187 VND

1 Piece(s) 9 Day(s) -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P9.525-316.5Coating

174,187 VND

1 Piece(s) 9 Day(s) -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P9.525-316.5Coating

176,710 VND

10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P9.5250.8-16.5Carbide Coating

156,982 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5250.8-16.5Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5250.8-16.5Carbide Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P9.525-316.5Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P9.525-316.5Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P9.5251.2-16.5Carbide Coating

176,710 VND

10 Piece(s) 10 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P9.5251.2-16.5Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P9.5251.2-16.5Carbide Coating

252,210 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P12.7-322Coating

252,210 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P12.7-322Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.70.8-22Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.70.8-22Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.70.8-22Carbide Coating

252,210 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P12.7-322Coating

252,210 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P12.7-322Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P12.71.2-22Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P12.71.2-22Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P12.71.2-22Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G
Dimension S(mm) 4.76