(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip T (Triangle) TNGG-L-FT

Blade Tip Replacement Tip T (Triangle) TNGG-L-FT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      195,833VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Triangular insert.

 
Part Number
TNGG110302LFTT1000A
TNGG110302LFTT1500A
TNGG110304LFTT1000A
TNGG110304LFTT1500A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Material Type Detail Nose Radius
(mm)

195,833 VND

10 Piece(s) 6 Day(s) or more 0.2T1000A0.2

195,833 VND

10 Piece(s) 6 Day(s) or more 0.2T1500A0.2

195,833 VND

10 Piece(s) 6 Day(s) or more 0.4T1000A0.4

195,833 VND

1 Piece(s) 9 Day(s) 0.4T1500A0.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal
Breaker Application Finish Rake Angle Negative Preferred Hand Left Handed
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code G Hole Availability Available
Hole Shape Cylinder State Breaker Availability Both Faces Dimension S(mm) 3.18
Dimension φd(mm) 6.35 Cutting Edge Length(mm) 11 Material Cermet