(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Replacement Blade Insert T (Triangle) TCGT-R-FY

Replacement Blade Insert T (Triangle) TCGT-R-FY
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      246,924VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A triangle-shaped insert.

Part Number
TCGT090201RFYAC1030U
TCGT090201RFYAC530U
TCGT090202RFYAC1030U
TCGT090202RFYAC530U
TCGT110201RFYAC1030U
TCGT110201RFYAC530U
TCGT110202RFYAC1030U
TCGT110202RFYAC530U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

246,924 VND

10 Piece(s) 6 Day(s) or more OthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U5.560.19.6Coating

259,180 VND

10 Piece(s) 6 Day(s) or more OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U5.560.19.6Carbide Coating

246,924 VND

10 Piece(s) 6 Day(s) or more 0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U5.560.29.6Coating

259,180 VND

10 Piece(s) 6 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U5.560.29.6Carbide Coating

246,924 VND

10 Piece(s) 6 Day(s) or more OthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U6.350.111Coating

259,180 VND

10 Piece(s) 6 Day(s) or more OthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U6.350.111Carbide Coating

246,924 VND

10 Piece(s) 6 Day(s) or more 0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U6.350.211Coating

259,180 VND

10 Piece(s) 6 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U6.350.211Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Finish Rake Angle Positive Preferred Hand Right Handed
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Dimension S(mm) 2.38