(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Replacement Blade Insert T (Triangle) TBGT-L-FX

Replacement Blade Insert T (Triangle) TBGT-L-FX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      289,411VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A triangle-shaped insert.

Part Number
TBGT060102L-FX-AC510U
TBGT060102L-FX-AC530U
TBGT060102LFXAC1030U
TBGT060104L-FX-AC510U
TBGT060104L-FX-AC530U
TBGT060104LFXAC1030U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Material

303,006 VND

10 Piece(s) 6 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC510U0.2Carbide Coating

303,006 VND

10 Piece(s) 6 Day(s) or more 0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.2Carbide Coating

289,411 VND

10 Piece(s) 6 Day(s) or more 0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.2Coating

303,006 VND

10 Piece(s) 6 Day(s) or more 0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC510U0.4Carbide Coating

303,006 VND

10 Piece(s) 6 Day(s) or more 0.4Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.4Carbide Coating

289,411 VND

10 Piece(s) 6 Day(s) or more 0.4YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.4Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T (Triangular) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Breaker Application Finish Rake Angle Positive Preferred Hand Left Handed
Clearance Angle(°) 5 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code T Dimension S(mm) 1.59
Dimension φd(mm) 3.97 Cutting Edge Length(mm) 6.9