(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square-Shape Without Hole, Positive 11°, SPMR-SF, For Light To Medium Cutting

Square-Shape Without Hole, Positive 11°, SPMR-SF, For Light To Medium Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      196,203VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A sharp and highly reliable breaker.

Part Number
SPMR090304NSFAC8035P
SPMR090304NSFAC820P
SPMR090304NSFAC830P
SPMR090308NSFAC8035P
SPMR090308NSFAC820P
SPMR090308NSFAC830P
SPMR120304NSFAC8035P
SPMR120304NSFAC820P
SPMR120304NSFAC830P
SPMR120308NSFAC8035P
SPMR120308NSFAC820P
SPMR120308NSFAC830P
SPMR120312NSFAC820P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

196,203 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---No / Yes-No / Yes (one side)AC8035P9.525-0Light to medium cutting9.525Coating

199,418 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P9.5250.4-Light to Medium Cutting9.525Carbide Coating

199,418 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC830P9.5250.4-Light to Medium Cutting9.525Carbide Coating

196,203 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---No / Yes-No / Yes (one side)AC8035P9.525-0Light to medium cutting9.525Coating

199,418 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P9.5250.8-Light to Medium Cutting9.525Carbide Coating

199,418 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC830P9.5250.8-Light to Medium Cutting9.525Carbide Coating

252,210 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---No / Yes-No / Yes (one side)AC8035P12.7-0Light to medium cutting12.7Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P12.70.4-Light to Medium Cutting12.7Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC830P12.70.4-Light to Medium Cutting12.7Carbide Coating

252,210 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---No / Yes-No / Yes (one side)AC8035P12.7-0Light to medium cutting12.7Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P12.70.8-Light to Medium Cutting12.7Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC830P12.70.8-Light to Medium Cutting12.7Carbide Coating

257,188 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron1.2±0.08~±0.2±0.05~±0.15±0.13NANAOne sideAC820P12.71.2-Light to Medium Cutting12.7Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 11 Slot Code R Dimension S(mm) 3.18