(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square-Shape With Hole, Negative, SNMM-HU, For Heavy Cutting (Part Number)

Square-Shape With Hole, Negative, SNMM-HU, For Heavy Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      731,546VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A breaker for heavy cutting, with high cutting edge strength and excellent chip control.

Part Number
SNMM310924NHUAC630M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

1,484,300 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateOne sideAC630M9.5231.75-31.75Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Breaker Application Heavy Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Nose Radius Others Clearance Angle(°) 0
Slot Code M Detail Nose Radius(mm) 2.4