(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip S (Square) SNMG-R-HM

Blade Tip Replacement Tip S (Square) SNMG-R-HM
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      203,003VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square insert.

 
Part Number
SNMG120408RHMAC630M
SNMG120408RHMAC810P
SNMG120408RHMAC820P
SNMG120408RHMAC830P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Material Type

203,003 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelAC630M

203,003 VND

10 Piece(s) 6 Day(s) or more SteelAC810P

203,003 VND

10 Piece(s) 6 Day(s) or more Steel / Cast IronAC820P

203,003 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless SteelAC830P

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand Right Handed Nose Radius 0.8 Clearance Angle(°) 0
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code G Hole Availability Available Hole Shape Cylinder State
Breaker Availability Both Faces Dimension S(mm) 4.76 Dimension φd(mm) 12.7
Detail Nose Radius(mm) 0.8 Machining Application ② Medium to coarse grinding Cutting Edge Length(mm) 12.7
Material Carbide Coating