(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square-Shape With Hole, Negative, SNMG-MX, For Medium To Rough Cutting (Part Number)

Square-Shape With Hole, Negative, SNMG-MX, For Medium To Rough Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,680VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Breaker with excellent cutting edge strength, for intermittent cutting.

Part Number
SNMG120412NMXAC820P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-Medium to coarse grinding12.7Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G