(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square-Shape With Hole, Negative, SNMG-MU, For Medium To Rough Cutting

Square-Shape With Hole, Negative, SNMG-MU, For Medium To Rough Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      180,982VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An economical, double-sided breaker with low resistance, suitable for high-feed machining.

Part Number
SNMG120408NMUAC510U
SNMG120408NMUAC520U
SNMG120408NMUAC530U
SNMG120408NMUAC6030M
SNMG120408NMUAC630M
SNMG120408NMUAC8015P
SNMG120408NMUAC8035P
SNMG120408NMUAC810P
SNMG120408NMUAC820P
SNMG120408NMUAC830P
SNMG120412NMUAC510U
SNMG120412NMUAC520U
SNMG120412NMUAC530U
SNMG120412NMUAC6030M
SNMG120412NMUAC630M
SNMG120412NMUAC8015P
SNMG120412NMUAC8035P
SNMG120412NMUAC810P
SNMG120412NMUAC820P
SNMG120412NMUAC830P
SNMG120416NMUAC8015P
SNMG120416NMUAC8035P
SNMG120416NMUAC820P
SNMG120416NMUAC830P
SNMG150608NMUAC8015P
SNMG150608NMUAC8035P
SNMG150612NMUAC510U
SNMG150612NMUAC520U
SNMG150612NMUAC6030M
SNMG150612NMUAC630M
SNMG150612NMUAC8015P
SNMG150612NMUAC8035P
SNMG150612NMUAC810P
SNMG150612NMUAC820P
SNMG150612NMUAC830P
SNMG150616NMUAC510U
SNMG150616NMUAC520U
SNMG150616NMUAC6030M
SNMG150616NMUAC630M
SNMG150616NMUAC8015P
SNMG150616NMUAC8035P
SNMG150616NMUAC810P
SNMG150616NMUAC820P
SNMG190612NMUAC510U
SNMG190612NMUAC520U
SNMG190612NMUAC6030M
SNMG190612NMUAC630M
SNMG190612NMUAC8015P
SNMG190612NMUAC8035P
SNMG190612NMUAC810P
SNMG190612NMUAC820P
SNMG190612NMUAC830P
SNMG190616NMUAC510U
SNMG190616NMUAC520U
SNMG190616NMUAC6030M
SNMG190616NMUAC630M
SNMG190616NMUAC8015P
SNMG190616NMUAC8035P
SNMG190616NMUAC810P
SNMG190616NMUAC820P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U4.7612.70.8-Medium to coarse grinding12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U4.7612.70.8-Medium to coarse grinding12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U4.7612.70.8-Medium to coarse grinding12.7Carbide Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC6030M4.7612.7-4-12.7Coating

180,982 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M4.7612.70.8-Medium to coarse grinding12.7Carbide Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-4-12.7Coating

199,680 VND

1 Piece(s) 9 Day(s) -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-4-12.7Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.8-Medium to coarse grinding12.7Carbide Coating

180,982 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-Medium to coarse grinding12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-Medium to coarse grinding12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U4.7612.71.2-Medium to coarse grinding12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U4.7612.71.2-Medium to coarse grinding12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC530U4.7612.71.2-Medium to coarse grinding12.7Carbide Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC6030M4.7612.7-4-12.7Coating

180,982 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M4.7612.71.2-Medium to coarse grinding12.7Carbide Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-4-12.7Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-4-12.7Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.2-Medium to coarse grinding12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-Medium to coarse grinding12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-Medium to coarse grinding12.7Carbide Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-4-12.7Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-4-12.7Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.6-Medium to coarse grinding12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.6-Medium to coarse grinding12.7Carbide Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-4-15.875Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-4-15.875Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U6.3515.8751.2-Medium to coarse grinding15.875Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U6.3515.8751.2-Medium to coarse grinding15.875Carbide Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC6030M6.3515.875-4-15.875Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M6.3515.8751.2-Medium to coarse grinding15.875Carbide Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-4-15.875Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-4-15.875Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3515.8751.2-Medium to coarse grinding15.875Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.2-Medium to coarse grinding15.875Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8751.2-Medium to coarse grinding15.875Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U6.3515.8751.6-Medium to coarse grinding15.875Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U6.3515.8751.6-Medium to coarse grinding15.875Carbide Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC6030M6.3515.875-4-15.875Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M6.3515.8751.6-Medium to coarse grinding15.875Carbide Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-4-15.875Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-4-15.875Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3515.8751.6-Medium to coarse grinding15.875Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.6-Medium to coarse grinding15.875Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U6.3519.051.2-Medium to coarse grinding19.05Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U6.3519.051.2-Medium to coarse grinding19.05Carbide Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC6030M6.3519.05-4-19.05Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M6.3519.051.2-Medium to coarse grinding19.05Carbide Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3519.05-4-19.05Coating

437,610 VND

1 Piece(s) 9 Day(s) -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-4-19.05Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3519.051.2-Medium to coarse grinding19.05Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.2-Medium to coarse grinding19.05Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.2-Medium to coarse grinding19.05Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U6.3519.051.6-Medium to coarse grinding19.05Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U6.3519.051.6-Medium to coarse grinding19.05Carbide Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -Steel / Stainless SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC6030M6.3519.05-4-19.05Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M6.3519.051.6-Medium to coarse grinding19.05Carbide Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3519.05-4-19.05Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-4-19.05Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3519.051.6-Medium to coarse grinding19.05Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.6-Medium to coarse grinding19.05Carbide Coating

Loading...Tải…

Basic InformationThông tin cơ bản

Shape S (Square) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G