(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement Blade Insert S (Square) SNMG-N-EX

Replacement Blade Insert S (Square) SNMG-N-EX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      180,982VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A square-shaped insert.

Part Number
SNMG120404NEXAC510U
SNMG120404NEXAC520U
SNMG120404NEXAC530U
SNMG120404NEXAC6020M
SNMG120404NEXAC630M
SNMG120408NEXAC510U
SNMG120408NEXAC520U
SNMG120408NEXAC530U
SNMG120408NEXAC6020M
SNMG120408NEXAC630M
SNMG120412NEXAC510U
SNMG120412NEXAC520U
SNMG120412NEXAC530U
SNMG120412NEXAC6020M
SNMG120412NEXAC630M
SNMG150612NEXAC510U
SNMG150612NEXAC520U
SNMG190612NEXAC510U
SNMG190612NEXAC520U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Machining Application ② Cutting Edge Length
(mm)
Material

203,003 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC510U4.7612.70.4Light to Medium Cutting12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC520U4.7612.70.4Light to Medium Cutting12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC530U4.7612.70.4Light to Medium Cutting12.7Carbide Coating

192,463 VND

10 Piece(s) 6 Day(s) or more Stainless Steel0.4±0.08 to ±0.2±0.05 to ±0.15YesCylindricalBoth sides / NoAC6020M4.7612.70.4Light to medium cutting12.7Coating

180,982 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC630M4.7612.70.4Light to Medium Cutting12.7Carbide Coating

180,982 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC510U4.7612.70.8Light to Medium Cutting12.7Carbide Coating

180,982 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC520U4.7612.70.8Light to Medium Cutting12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC530U4.7612.70.8Light to Medium Cutting12.7Carbide Coating

192,463 VND

10 Piece(s) 6 Day(s) or more Stainless Steel0.8±0.08 to ±0.2±0.05 to ±0.15YesCylindricalBoth sides / NoAC6020M4.7612.70.8Light to medium cutting12.7Coating

180,982 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC630M4.7612.70.8Light to Medium Cutting12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC510U4.7612.71.2Light to Medium Cutting12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC520U4.7612.71.2Light to Medium Cutting12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC530U4.7612.71.2Light to Medium Cutting12.7Carbide Coating

192,463 VND

10 Piece(s) 6 Day(s) or more Stainless Steel1.2±0.08 to ±0.2±0.05 to ±0.15YesCylindricalBoth sides / NoAC6020M4.7612.71.2Light to medium cutting12.7Coating

180,982 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC630M4.7612.71.2Light to Medium Cutting12.7Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC510U6.3515.8751.2Light to Medium Cutting15.875Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC520U6.3515.8751.2Light to Medium Cutting15.875Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC510U6.3519.051.2Light to Medium Cutting19.05Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC520U6.3519.051.2Light to Medium Cutting19.05Carbide Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Use Outer Diameter / Inner Diameter Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Thickness Tolerance ±0.13
Slot Code G