(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square-Shape With Hole, Negative, SNMG-EG, For Medium Cutting

Square-Shape With Hole, Negative, SNMG-EG, For Medium Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      187,066VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· General-purpose breaker featuring both high chip control as well as damage resistance.

Part Number
SNMG120404NEGAC6020M
SNMG120404NEGAC8015P
SNMG120404NEGAC8035P
SNMG120408NEGAC510U
SNMG120408NEGAC520U
SNMG120408NEGAC6020M
SNMG120408NEGAC630M
SNMG120408NEGAC8015P
SNMG120408NEGAC8035P
SNMG120408NEGEH510
SNMG120408NEGEH520
SNMG120412NEGAC510U
SNMG120412NEGAC520U
SNMG120412NEGAC6020M
SNMG120412NEGAC630M
SNMG120412NEGAC8015P
SNMG120412NEGAC8035P
SNMG120412NEGEH510
SNMG120412NEGEH520
SNMG150608NEGAC6020M
SNMG150608NEGAC8015P
SNMG150608NEGAC8035P
SNMG150612NEGAC6020M
SNMG150612NEGAC8015P
SNMG150612NEGAC8035P
SNMG150616NEGAC6020M
SNMG150616NEGAC8015P
SNMG150616NEGAC8035P
SNMG190612NEGAC6020M
SNMG190612NEGAC8015P
SNMG190612NEGAC8035P
SNMG190616NEGAC6020M
SNMG190616NEGAC8015P
SNMG190616NEGAC8035P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

192,463 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.4---YesCylindricalNo / Yes (both sides)AC6020M4.7612.7-012.7Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-012.7Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -Steel0.4---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-012.7Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U4.7612.70.8-12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U4.7612.70.8-12.7Carbide Coating

192,463 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.8---YesCylindricalNo / Yes (both sides)AC6020M4.7612.7-012.7Carbide coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M4.7612.70.8-12.7Carbide Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-012.7Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-012.7Coating

187,066 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH5104.7612.70.8-12.7Carbide alloy

187,066 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH5204.7612.70.8-12.7-

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC510U4.7612.71.2-12.7Carbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC520U4.7612.71.2-12.7Carbide Coating

192,463 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel1.2---YesCylindricalNo / Yes (both sides)AC6020M4.7612.7-012.7Carbide coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M4.7612.71.2-12.7Carbide Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-012.7Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-012.7Coating

187,066 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH5104.7612.71.2-12.7Carbide alloy

187,066 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesEH5204.7612.71.2-12.7-

343,873 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel0.8---YesCylindricalNo / Yes (both sides)AC6020M6.3515.875-015.875Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-015.875Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel0.8---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-015.875Coating

343,873 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel1.2---YesCylindricalNo / Yes (both sides)AC6020M6.3515.875-015.875Carbide coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-015.875Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-015.875Coating

343,873 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel1.6---YesCylindricalNo / Yes (both sides)AC6020M6.3515.875-015.875Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-015.875Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-015.875Coating

430,393 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel1.2---YesCylindricalNo / Yes (both sides)AC6020M6.3519.05-019.05Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3519.05-019.05Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -Steel1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-019.05Coating

430,393 VND

10 Piece(s) 6 Day(s) or more -Stainless Steel1.6---YesCylindricalNo / Yes (both sides)AC6020M6.3519.05-019.05Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3519.05-019.05Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -Steel1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-019.05Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Breaker Application Medium Cutting Rake Angle Negative
Preferred Hand No Preferred Hand Clearance Angle(°) 0 Slot Code G