(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Square-Shape With Hole, Negative, SNMG-HM, For Medium To Rough Cutting

Square-Shape With Hole, Negative, SNMG-HM, For Medium To Rough Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,680VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wide-width, low-resistance, M-class breaker with right/left-handedness, for medium to rough cutting.

Part Number
SNMG120408LHMAC630M
SNMG120408LHMAC8015P
SNMG120408LHMAC8035P
SNMG120408LHMAC810P
SNMG120408LHMAC820P
SNMG120408LHMAC830P
SNMG120408RHMAC8015P
SNMG120408RHMAC8035P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Breaker Application Preferred Hand Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Material

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-Left Handed±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC630M0.8-Medium to coarse grindingCarbide Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grindingLeft Handed---YesCylindricalNo / Yes (both sides)AC8015P-15-Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grindingLeft Handed---YesCylindricalNo / Yes (both sides)AC8035P-15-Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-Left Handed±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P0.8-Medium to coarse grindingCarbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-Left Handed±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P0.8-Medium to coarse grindingCarbide Coating

203,003 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-Left Handed±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P0.8-Medium to coarse grindingCarbide Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grindingRight Handed---YesCylindricalNo / Yes (both sides)AC8015P-15-Coating

199,680 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grindingRight Handed---YesCylindricalNo / Yes (both sides)AC8035P-15-Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Rake Angle Negative Nose Radius 0.8
Clearance Angle(°) 0 Slot Code G Dimension S(mm) 4.76
Dimension φd(mm) 12.7 Cutting Edge Length(mm) 12.7