(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
55° Diamond-Shape With Hole, Negative, DNMG-SX, For Light To Medium Cutting (Part Number)

55° Diamond-Shape With Hole, Negative, DNMG-SX, For Light To Medium Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      208,719VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of profiling and step milling.

Part Number
DNMG150604NSXT1500A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Material

260,773 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesT1500A6.350.4-Light to Medium CuttingCermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape D (55° Diamond) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G Dimension φd(mm) 12.7
Cutting Edge Length(mm) 15.5