(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Low-resistance breaker with a predictable service life.
Part Number |
---|
DCMT11T308NMUAC830P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Use | Work Material | Nose Radius | Corner Height Tolerance | Inscribed Circle Tolerance | Thickness Tolerance | Hole Availability | Hole Shape | Breaker Availability | Material Type | Detail Nose Radius (mm) | Breaker Rake Angle (°) | Machining Application ② | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
225,713 VND | 10 Piece(s) | 6 Day(s) or more | Outer Diameter / Inner Diameter | Steel / Stainless Steel | 0.8 | ±0.08~±0.2 | ±0.05~±0.15 | ±0.13 | Available | one side chamfering (40° to 60°) / Cylindrical bore | One side | AC830P | 0.8 | - | Light to Medium Cutting | Carbide Coating |
Loading...Tải…
Shape | D (55° Diamond) | Rake Angle | Positive | Preferred Hand | No Preferred Hand |
---|---|---|---|---|---|
Clearance Angle(°) | 7 | Slot Code | T | Dimension S(mm) | 3.97 |
Dimension φd(mm) | 9.525 | Cutting Edge Length(mm) | 11.6 |