(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
55° Diamond-Shape With Hole, Positive 7°, DCMT-LU, For Finishing To Light Cutting (Part Number)

55° Diamond-Shape With Hole, Positive 7°, DCMT-LU, For Finishing To Light Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      136,470VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Breaker with significantly improved chip control during detailed cutting.

Part Number
DCMT070202NLUT1500A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

136,470 VND

1 Piece(s) 9 Day(s) Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.386.350.2--7.7Cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape D (55° Diamond) Rake Angle Positive Preferred Hand No Preferred Hand
Clearance Angle(°) 7 Slot Code T

Please check the type/dimensions/specifications of the part DCMT070202NLUT1500A in the 55° Diamond-Shape With Hole, Positive 7°, DCMT-LU, For Finishing To Light Cutting series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DCMT070202NLUT1500A trong chuỗi 55° Diamond-Shape With Hole, Positive 7°, DCMT-LU, For Finishing To Light Cutting.

Products like this...

Part Number
DCMT070202NLUAC810P
DCMT070202NLUAC820P
DCMT070202NLUT1000A
DCMT070202NLUT1500Z
DCMT070204NLUAC530U
DCMT070204NLUAC630M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

167,943 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteelFinish0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC810P2.386.350.2--7.7Carbide Coating

167,943 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast IronFinish0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC820P2.386.350.2--7.7Carbide Coating

136,470 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideT1000A2.386.350.2--7.7Cermet

167,943 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous MetalFinish0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideT1500Z2.386.350.2--7.7Coated cermet

149,900 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinish0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC530U2.386.350.4--7.7Carbide Coating

167,943 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless SteelFinish0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC630M2.386.350.4--7.7Carbide Coating