(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement Blade Insert D (55° Diamond) DCGT-L-FX

Replacement Blade Insert D (55° Diamond) DCGT-L-FX
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      260,773VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A diamond-shaped insert.

Part Number
DCGT070201LFXAC1030U
DCGT070201LFXAC520U
DCGT070201LFXAC530U
DCGT070201LFXT1000A
DCGT070201LFXT1500A
DCGT070201LFXT1500Z
DCGT070202LFXAC1030U
DCGT070202LFXAC520U
DCGT070202LFXAC530U
DCGT070202LFXT1000A
DCGT070202LFXT1500A
DCGT070202LFXT1500Z
DCGT0702003LFXAC1030U
DCGT0702003LFXAC520U
DCGT0702003LFXAC530U
DCGT0702003LFXT1000A
DCGT0702003LFXT1500A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Material

316,449 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.1Coating

330,895 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.1Carbide Coating

295,276 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.1Carbide Coating

260,773 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.1Cermet

260,773 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.1Cermet

330,895 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.1Coated cermet

316,449 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2YesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.2Coating

330,895 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.2Carbide Coating

330,895 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.2Carbide Coating

260,773 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.2Cermet

260,773 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.2Cermet

330,895 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500Z0.2Coated cermet

316,449 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersYesSingle-sided chamfering (40° to 60°) / Cylindrical boreNo / One sideAC1030U0.03Coating

330,895 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC520U0.03Carbide Coating

295,276 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideAC530U0.03Carbide Coating

260,773 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1000A0.03Cermet

260,773 VND

1 Piece(s) 9 Day(s) Steel / Stainless Steel / Cast Iron / Non-Ferrous MetalOthersAvailable one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A0.03Cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Finish
Rake Angle Positive Preferred Hand Left Handed Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Dimension S(mm) 2.38 Dimension φd(mm) 6.35
Cutting Edge Length(mm) 7.7