(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Replacement Insert D (55° Rhombic) DCET-T-R-FY

Blade Replacement Insert D (55° Rhombic) DCET-T-R-FY
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      398,947VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rhombus insert.

 
Part Number
DCET11T3003RFYACZ150
DCET11T3008RFYACZ150
DCET11T3018RFYACZ150
DCET11T301RFYACZ150
DCET11T304RFYACZ150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Detail Nose Radius
(mm)

446,833 VND

10 Piece(s) 6 Day(s) or more Others0.03

398,947 VND

10 Piece(s) 6 Day(s) or more Others0.08

446,833 VND

10 Piece(s) 6 Day(s) or more Others0.1

446,833 VND

10 Piece(s) 6 Day(s) or more Others0.1

446,833 VND

10 Piece(s) 6 Day(s) or more 0.40.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape D (55° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Stainless Steel / Non-Ferrous Metal
Breaker Application Finish Rake Angle Positive Preferred Hand Right Handed
Clearance Angle(°) 7 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.025 Slot Code T Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability One side Material Type ACZ150
Dimension S(mm) 3.97 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 11.6
Material Carbide Coating