(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· General-purpose breaker with excellent sharpness.
Part Number |
---|
CPMT090304NSUAC810P |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Use | Work Material | Breaker Application | Nose Radius | Corner Height Tolerance | Inscribed Circle Tolerance | Thickness Tolerance | Hole Availability | Hole Shape | Breaker Availability | Material Type | Dimension S (mm) | Dimension φd (mm) | Detail Nose Radius (mm) | Breaker Rake Angle (°) | Cutting Edge Length (mm) | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
169,536 VND | 10 Piece(s) | 6 Day(s) or more | Outer Diameter / Inner Diameter | Steel | - | 0.4 | ±0.08~±0.2 | ±0.05~±0.15 | ±0.13 | Available | one side chamfering (40° to 60°) / Cylindrical bore | One side | AC810P | 3.18 | 9.525 | 0.4 | - | 9.7 | Carbide Coating |
Loading...Tải…
Shape | C (80° Diamond) | Rake Angle | Positive | Preferred Hand | No Preferred Hand |
---|---|---|---|---|---|
Clearance Angle(°) | 11 | Slot Code | T |