(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip C (80°Diamond) CNMG-T-N-SU

Blade Tip Replacement Tip C (80°Diamond) CNMG-T-N-SU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      154,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rhombus insert.

 
Part Number
CNMG09T304NSUAC820P
CNMG09T308NSUAC820P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Detail Nose Radius
(mm)

154,000 VND

10 Piece(s) 6 Day(s) or more 0.40.4

154,000 VND

10 Piece(s) 6 Day(s) or more 0.80.8

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Steel / Cast Iron
Breaker Application Finish Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15
Thickness Tolerance ±0.13 Slot Code G Hole Availability Available
Hole Shape Cylinder State Breaker Availability Both Faces Material Type AC820P
Dimension S(mm) 3.97 Dimension φd(mm) 9.525 Cutting Edge Length(mm) 9.7
Material Carbide Coating