(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

80° Diamond-Shape With Hole, Negative, CNMG-ME, For Medium To Rough Cutting

80° Diamond-Shape With Hole, Negative, CNMG-ME, For Medium To Rough Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      156,982VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Breaker for rough cutting that minimizes rake surface damage and which supports high-feed machining.

Part Number
CNMG120408NMEAC8015P
CNMG120408NMEAC8035P
CNMG120408NMEAC810P
CNMG120408NMEAC820P
CNMG120408NMEAC830P
CNMG120412NMEAC8015P
CNMG120412NMEAC8035P
CNMG120412NMEAC810P
CNMG120412NMEAC820P
CNMG120412NMEAC830P
CNMG120416NMEAC8015P
CNMG120416NMEAC8035P
CNMG120416NMEAC810P
CNMG120416NMEAC820P
CNMG120416NMEAC830P
CNMG160608NMEAC8015P
CNMG160608NMEAC8035P
CNMG160608NMEAC810P
CNMG160608NMEAC820P
CNMG160608NMEAC830P
CNMG160612NMEAC8015P
CNMG160612NMEAC8035P
CNMG160612NMEAC810P
CNMG160612NMEAC820P
CNMG160612NMEAC830P
CNMG160616NMEAC8015P
CNMG160616NMEAC8035P
CNMG160616NMEAC810P
CNMG160616NMEAC820P
CNMG160616NMEAC830P
CNMG190612NMEAC8015P
CNMG190612NMEAC8035P
CNMG190612NMEAC810P
CNMG190612NMEAC820P
CNMG190612NMEAC830P
CNMG190616NMEAC8015P
CNMG190616NMEAC8035P
CNMG190616NMEAC810P
CNMG190616NMEAC820P
CNMG190616NMEAC830P
CNMG190624NMEAC8015P
CNMG190624NMEAC8035P
CNMG250924NMEAC8015P
CNMG250924NMEAC8035P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Breaker Application Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Machining Application ② Cutting Edge Length
(mm)
Material

174,187 VND

10 Piece(s) 10 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-4-12.9Coating

174,187 VND

10 Piece(s) 8 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-4-12.9Coating

156,982 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.70.8-Medium to coarse grinding12.9Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.70.8-Medium to coarse grinding12.9Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.70.8-Medium to coarse grinding12.9Carbide Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-4-12.9Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-4-12.9Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.2-Medium to coarse grinding12.9Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.2-Medium to coarse grinding12.9Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.2-Medium to coarse grinding12.9Carbide Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8015P4.7612.7-4-12.9Coating

174,187 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P4.7612.7-4-12.9Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P4.7612.71.6-Medium to coarse grinding12.9Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P4.7612.71.6-Medium to coarse grinding12.9Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P4.7612.71.6-Medium to coarse grinding12.9Carbide Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-4-16.1Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding0.8---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-4-16.1Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3515.8750.8-Medium to coarse grinding16.1Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8750.8-Medium to coarse grinding16.1Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-0.8±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8750.8-Medium to coarse grinding16.1Carbide Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-4-16.1Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-4-16.1Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3515.8751.2-Medium to coarse grinding16.1Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.2-Medium to coarse grinding16.1Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8751.2-Medium to coarse grinding16.1Carbide Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3515.875-4-16.1Coating

351,090 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3515.875-4-16.1Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3515.8751.6-Medium to coarse grinding16.1Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3515.8751.6-Medium to coarse grinding16.1Carbide Coating

359,183 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3515.8751.6-Medium to coarse grinding16.1Carbide Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8015P6.3519.05-4-19.3Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.2---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-4-19.3Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3519.051.2-Medium to coarse grinding19.3Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.2-Medium to coarse grinding19.3Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.2-Medium to coarse grinding19.3Carbide Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8015P6.3519.05-4-19.3Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grinding1.6---YesCylindricalNo / Yes (both sides)AC8035P6.3519.05-4-19.3Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC810P6.3519.051.6-Medium to coarse grinding19.3Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC820P6.3519.051.6-Medium to coarse grinding19.3Carbide Coating

448,426 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel-1.6±0.08~±0.2±0.05~±0.15±0.13AvailableCylinder StateBoth FacesAC830P6.3519.051.6-Medium to coarse grinding19.3Carbide Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grindingOthers---YesCylindricalNo / Yes (both sides)AC8015P6.3519.052.44-19.3Coating

437,610 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grindingOthers---YesCylindricalNo / Yes (both sides)AC8035P6.3519.052.44-19.3Coating

821,542 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grindingOthers---YesCylindricalNo / Yes (both sides)AC8015P9.5225.42.44-25.8Coating

821,542 VND

10 Piece(s) 6 Day(s) or more -SteelMedium to coarse grindingOthers---YesCylindricalNo / Yes (both sides)AC8035P9.5225.42.44-25.8Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape C (80° Diamond) Rake Angle Negative Preferred Hand No Preferred Hand
Clearance Angle(°) 0 Slot Code G