(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Replacement Blade Insert C (80° Diamond) CNMG-N-GU (Part Number)

Replacement Blade Insert C (80° Diamond) CNMG-N-GU
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      140,055VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A CNMG□□ diamond-shaped insert.

Part Number
CNMG120404NGUAC6020M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

166,970 VND

1 Piece(s) 9 Day(s) Stainless Steel0.4±0.08 to ±0.2±0.05 to ±0.15YesCylindricalBoth sides / NoAC6020M4.7612.70.412.9Coating

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Breaker Application Medium Cutting
Rake Angle Negative Preferred Hand No Preferred Hand Clearance Angle(°) 0
Thickness Tolerance ±0.13 Slot Code G

Please check the type/dimensions/specifications of the part CNMG120404NGUAC6020M in the Replacement Blade Insert C (80° Diamond) CNMG-N-GU series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CNMG120404NGUAC6020M trong chuỗi Replacement Blade Insert C (80° Diamond) CNMG-N-GU.

Products like this...

Part Number
CNMG090308NGUAC830P
CNMG120404NGUAC520U
CNMG120404NGUAC530U
CNMG120404NGUAC630M
CNMG120404NGUAC810P
CNMG120404NGUAC820P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Cutting Edge Length
(mm)
Material

140,055 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel0.8±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC830P3.189.5250.89.7Carbide Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC520U4.7612.70.412.9Carbide Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC530U4.7612.70.412.9Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Steel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC630M4.7612.70.412.9Carbide Coating

176,710 VND

10 Piece(s) 6 Day(s) or more Steel0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC810P4.7612.70.412.9Carbide Coating

176,710 VND

10 Piece(s) 8 Day(s) or more Steel / Cast Iron0.4±0.08~±0.2±0.05~±0.15AvailableCylinder StateBoth FacesAC820P4.7612.70.412.9Carbide Coating