(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
80° Diamond-Shape With Hole, Positive 7°, CCMT-LU, For Finish Cutting (Part Number)

80° Diamond-Shape With Hole, Positive 7°, CCMT-LU, For Finish Cutting
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      124,118VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Breaker with significantly improved chip control during detailed cutting.

Part Number
CCMT060202NLUT1500A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

124,118 VND

1 Piece(s) 9 Day(s) Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13Available one side chamfering (40° to 60°) / Cylindrical bore One sideT1500A2.386.350.2-6.4Cermet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape C (80° Diamond) Breaker Application Finish Rake Angle Positive
Preferred Hand No Preferred Hand Clearance Angle(°) 7 Slot Code T

Please check the type/dimensions/specifications of the part CCMT060202NLUT1500A in the 80° Diamond-Shape With Hole, Positive 7°, CCMT-LU, For Finish Cutting series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CCMT060202NLUT1500A trong chuỗi 80° Diamond-Shape With Hole, Positive 7°, CCMT-LU, For Finish Cutting.

Products like this...

Part Number
CCMT060202NLUAC810P
CCMT060202NLUAC820P
CCMT060202NLUT1000A
CCMT060202NLUT1500Z
CCMT060204NLUAC530U
CCMT060204NLUAC630M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngUse Work Material Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Dimension S
(mm)
Dimension φd
(mm)
Detail Nose Radius
(mm)
Breaker Rake Angle
(°)
Cutting Edge Length
(mm)
Material

150,415 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC810P2.386.350.2-6.4Carbide Coating

150,415 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Cast Iron0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC820P2.386.350.2-6.4Carbide Coating

124,118 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideT1000A2.386.350.2-6.4Cermet

150,415 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Non-Ferrous Metal0.2±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideT1500Z2.386.350.2-6.4Coated cermet

150,415 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC530U2.386.350.4-6.4Carbide Coating

150,415 VND

10 Piece(s) 6 Day(s) or more Outer Diameter / Inner DiameterSteel / Stainless Steel0.4±0.08~±0.2±0.05~±0.15±0.13AvailableCylindrical bore / one side chamfering (40° to 60°)One sideAC630M2.386.350.4-6.4Carbide Coating