(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip C (80°Diamond) CCGT-N-AG

Blade Tip Replacement Tip C (80°Diamond) CCGT-N-AG
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      218,948VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rhombus insert.

 
Part Number
CCGT060202NAGH1
CCGT060204NAGH1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Detail Nose Radius
(mm)

218,948 VND

10 Piece(s) 6 Day(s) or more 0.20.2

245,235 VND

10 Piece(s) 10 Day(s) or more 0.40.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Work Material Cast Iron
Rake Angle Positive Preferred Hand No Preferred Hand Clearance Angle(°) 7
Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Material Type H1 Dimension S(mm) 2.38
Dimension φd(mm) 6.35 Machining Application ② For Aluminum Cutting Edge Length(mm) 6.4
Material Carbide alloy