(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sumi Diamond Chip W (Hexagon) NF-WBMTL

Sumi Diamond Chip W (Hexagon) NF-WBMTL
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,545,822VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Diamond sintered insert for cutting tools developed with unique technology.

 
Part Number
NFWBMT060101LDA1000
NFWBMT060102LDA1000
NFWBMT060104LDA1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNose Radius Detail Nose Radius
(mm)
Cutting Edge Length
(mm)

1,545,822 VND

1 Piece(s) 6 Day(s) or more Others0.11.8

1,545,822 VND

1 Piece(s) 6 Day(s) or more 0.20.21.8

1,545,822 VND

1 Piece(s) 6 Day(s) or more 0.40.41.7

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape W (Hexagonal) Use Outer Diameter / Inner Diameter Work Material Non-Ferrous Metal
Rake Angle Positive Preferred Hand Left Handed Clearance Angle(°) 5
Corner Height Tolerance ±0.08~±0.2 Inscribed Circle Tolerance ±0.05~±0.15 Thickness Tolerance ±0.13
Slot Code T Hole Availability Available Hole Shape Cylindrical bore / one side chamfering (40° to 60°)
Breaker Availability One side Material Type DA1000 Dimension S(mm) 1.59
Dimension φd(mm) 3.97 Material Sintering diamond No. of Insert Types 1 Corner Type
Type Code SUMIDIA NF Insert