(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・ SUMIBORON is made by adding special ceramic binder to CBN (cubic boron nitride), which is the main component, and sintering it at ultrahigh pressure and high temperature. It has higher hardness and superior heat resistance compared with conventional tool materials.
・ A single-use type that does not require re-polishing, enabling easy tool management.
・ Multiple SUMIBORON pieces are brazed to 1 insert, resulting in a more reasonable unit price per cutting edge compared with single-use, 1-corner type inserts.
・ G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.
Part Number |
---|
4NC-CNGA120408HS-BNC300 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Use | No. of Usable Corners | Work Material | Nose Radius | Corner Height Tolerance | Inscribed Circle Tolerance | Thickness Tolerance | Hole Availability | Hole Shape | Breaker Availability | Material Type | Detail Nose Radius (mm) | Machining Application ② | Specification Details | Cutting Edge Length (mm) | Material | No. of Inserts | No. of Insert Types | Type Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,044,113 VND | 1 Piece(s) | 6 Day(s) or more | Outer Diameter / Inner Diameter | - | High-Hardness Material | 0.8 | ±0.025 | ±0.025 | ±0.13 | Available | Cylinder State | NA | BNC300 | 0.8 | Reinforced cutting edge type | - | 12.9 | CBN | 4 | Multi Corner Type | Coated Sumiboron series |
Loading...Tải…
Shape | C (80° Diamond) | Rake Angle | Negative | Clearance Angle(°) | 0 |
---|---|---|---|---|---|
Slot Code | A | Dimension S(mm) | 4.76 | Dimension φd(mm) | 12.7 |