(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sumi Boron Chip C (80° Rhombus) 2NU-CNGA

Sumi Boron Chip C (80° Rhombus) 2NU-CNGA
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,095,531VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unique CBN sintered tool (Sumiboron) insert. It possesses high hardness and exceptional heat resistance compared to conventional tool material.

 
Part Number
2NUCNGA120404BN1000
2NUCNGA120404BN2000
2NUCNGA120404BN350
2NUCNGA120404BN7000
2NUCNGA120404BN7500
2NUCNGA120404BNX20
2NUCNGA120404HSBN2000
2NUCNGA120404HSBN7000
2NUCNGA120404HTBN350
2NUCNGA120404LEBN7500
2NUCNGA120404LFBN7000
2NUCNGA120404LFBN7500
2NUCNGA120404LSBN7500
2NUCNGA120404LTBN2000
2NUCNGA120408BN1000
2NUCNGA120408BN2000
2NUCNGA120408BN350
2NUCNGA120408BN7000
2NUCNGA120408BN7500
2NUCNGA120408BNX20
2NUCNGA120408HSBN2000
2NUCNGA120408HSBN7000
2NUCNGA120408HTBN350
2NUCNGA120408LEBN7500
2NUCNGA120408LFBN7000
2NUCNGA120408LFBN7500
2NUCNGA120408LSBN7500
2NUCNGA120408LTBN2000
2NUCNGA120412BN1000
2NUCNGA120412BN2000
2NUCNGA120412BN350
2NUCNGA120412BN7000
2NUCNGA120412BN7500
2NUCNGA120412BNX20
2NUCNGA120412HSBN2000
2NUCNGA120412HSBN7000
2NUCNGA120412HTBN350
2NUCNGA120412LTBN2000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngWork Material Nose Radius Material Type Detail Nose Radius
(mm)
Specification Details Cutting Edge Length
(mm)

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN10000.4Standard Blade Tip2.5

1,095,531 VND

1 Piece(s) 10 Day(s) or more High-Hardness Material0.4BN20000.4Standard Blade Tip2.5

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN3500.4Standard Blade Tip2.5

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.4Standard Blade Tip2.3

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron0.4BN75000.4Standard Blade Tip2.5

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BNX200.4Standard Blade Tip2.5

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN20000.4Reinforced cutting edge type, with negative land and honing2.5

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.4Reinforced cutting edge type, with negative land and honing2.5

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN3500.4Reinforced cutting edge type, with negative land2.5

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron0.4BN75000.4Sharp Edge Type / With Honing Function2.5

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.4BN70000.4Sharp Edge Type2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron0.4BN75000.4Sharp Edge Type2.5

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron0.4BN75000.4Continuous Cutting General Purpose Type2.5

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.4BN20000.4Sharpness-Focused Type2.3

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN10000.8Standard Blade Tip2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN20000.8Standard Blade Tip2.5

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN3500.8Standard Blade Tip2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.8Standard Blade Tip2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron0.8BN75000.8Standard Blade Tip2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BNX200.8Standard Blade Tip2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN20000.8Reinforced cutting edge type, with negative land and honing2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.8Reinforced cutting edge type, with negative land and honing2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN3500.8Reinforced cutting edge type, with negative land2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron0.8BN75000.8Sharp Edge Type / With Honing Function2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.8BN70000.8Sharp Edge Type2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron0.8BN75000.8Sharp Edge Type2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron0.8BN75000.8Continuous Cutting General Purpose Type2.4

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material0.8BN20000.8Sharpness-Focused Type2.5

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material1.2BN10001.2Standard Blade Tip2.3

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material1.2BN20001.2Standard Blade Tip2.3

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material1.2BN3501.2Standard Blade Tip2.3

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2BN70001.2Standard Blade Tip2.3

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron1.2BN75001.2Standard Blade Tip2.3

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material1.2BNX201.2Standard Blade Tip2.3

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material1.2BN20001.2Reinforced cutting edge type, with negative land and honing2.3

1,095,531 VND

1 Piece(s) 6 Day(s) or more Cast Iron / Heat-Resistant Alloy, Titanium Alloy1.2BN70001.2Reinforced cutting edge type, with negative land and honing2.3

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material1.2BN3501.2Reinforced cutting edge type, with negative land2.3

1,095,531 VND

1 Piece(s) 6 Day(s) or more High-Hardness Material1.2BN20001.2Sharpness-Focused Type2.4

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape C (80° Diamond) Use Outer Diameter / Inner Diameter Rake Angle Negative
Clearance Angle(°) 0 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code A Hole Availability Available
Hole Shape Cylinder State Breaker Availability NA Dimension S(mm) 4.76
Dimension φd(mm) 12.7 Material CBN No. of Inserts 2
No. of Insert Types Multi Corner Type Type Code One Use Chip