(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SUMIBORON Insert, 80° Diamond-Shape With Hole, Positive 7°, 2NC-CCGW (Part Number)

SUMIBORON Insert, 80° Diamond-Shape With Hole, Positive 7°, 2NC-CCGW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,354,567VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The main component in SUMIBORON is Cubic Boron Nitride (CBN), with a special ceramic bonding material added, and sintered under super high pressure and temperature; compared with conventional tool materials, CBN features higher hardness and excellent heat-resistant properties.
· No-sharpening, single-use type for easy tool management.
· Multiple SUMIBORON pieces are brazed onto a single tool insert, resulting in a more economical unit price per cutting blade compared with single-use, 1-corner types.
· G-class precision specification that features all-around polishing. All corners are additionally marked with numbers to simplify keeping track of already-used corners.

Part Number
2NCCCGW060208BNC500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngUse No. of Usable Corners Work Material Preferred Hand Nose Radius Corner Height Tolerance Inscribed Circle Tolerance Thickness Tolerance Hole Availability Hole Shape Breaker Availability Material Type Detail Nose Radius
(mm)
Machining Application ② Specification Details Cutting Edge Length
(mm)
Material No. of Inserts No. of Insert Types Type Code

1,370,742 VND

1 Piece(s) 6 Day(s) or more Outer Diameter / Inner Diameter-Cast IronNo Preferred Hand0.8±0.025±0.025±0.13Available one side chamfering (40° to 60°) / Cylindrical bore NABNC5000.8Standard Blade Tip-6.4CBN2Multi Corner TypeCoated Sumiboron series

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape C (80° Diamond) Rake Angle Positive Clearance Angle(°) 7
Slot Code W Dimension S(mm) 2.38 Dimension φd(mm) 6.35