(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Blade Tip Replacement Tip S (Square) SPGW

Blade Tip Replacement Tip S (Square) SPGW
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      199,418VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Square insert.

 
Part Number
SPGW070304G10E
SPGW090304G10E
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngDimension φd
(mm)
Cutting Edge Length
(mm)

199,418 VND

10 Piece(s) 6 Day(s) or more 7.947.94

225,713 VND

10 Piece(s) 6 Day(s) or more 9.5259.525

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape S (Square) Use Outer Diameter / Inner Diameter Work Material Cast Iron / Non-Ferrous Metal
Breaker Application Medium Cutting Rake Angle Positive Nose Radius 0.4
Clearance Angle(°) 11 Corner Height Tolerance ±0.025 Inscribed Circle Tolerance ±0.025
Thickness Tolerance ±0.13 Slot Code W Hole Availability Available
Hole Shape Cylindrical bore / one side chamfering (40° to 60°) Breaker Availability NA Material Type G10E
Dimension S(mm) 3.18 Detail Nose Radius(mm) 0.4 Material Carbide alloy