(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Used for SEC-Wave Mill, WFX Model WFXF-R

Used for SEC-Wave Mill, WFX Model WFXF-R
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,605,497VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A screw mount type cutter capable of using on 4 corners.
Ideal blade shape provides favorable wall accuracy.
[Features]
・ The insert shape optimized for corner cutting and the high-precision body achieve excellent machining quality.

 
Part Number
WFXF12050RS
WFXF12063RS
WFXF12080R
WFXF12080RS
WFXF12100R
WFXF12100RS
WFXF12125R
WFXF12160R
WFXF12200R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFlute Diameter D
(φ)
Number of Flutes
(sheet)
Mounting Method Lf
(mm)
Weight
(kg)
Fig

8,605,497 VND

1 Piece(s) 6 Day(s) or more 504Metric400.21

10,725,938 VND

1 Piece(s) 6 Day(s) or more 635Metric400.41

13,376,537 VND

1 Piece(s) 10 Day(s) or more 806Inch500.91

13,376,537 VND

1 Piece(s) 6 Day(s) or more 806Metric500.91

15,709,041 VND

1 Piece(s) 6 Day(s) or more 1007Inch631.62

15,709,041 VND

1 Piece(s) 6 Day(s) or more 1007Metric501.23

17,193,487 VND

1 Piece(s) 6 Day(s) or more 1258Inch632.41

25,675,249 VND

1 Piece(s) 6 Day(s) or more 16012Inch633.54

41,790,713 VND

1 Piece(s) 6 Day(s) or more 20016Inch636.25

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Processing Applications Flat Surface / Side Surface / Slotting Work Material General Steel, Carbon Steel, Alloy Steel / Pre-Hardened Steel, Tool Steel / Stainless Steel / Cast Iron / Aluminum Alloy Mounting Method Arbor
Finish Classification Rough / Medium Processing Max. Cutting Depth (Ad)(mm) 10 Detail Type Extra Fine Pitch
Suitable Tip SOMT1204□□PDER-L/G/H Series SOET120408PDFR-S Series XOEW120408PDTR-W Series