(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· It has undergone innovative evolution. 2 types, a 3-flute type and a 6-flute type, also support high speed cutting.
· Machining diameter can be changed by exchanging the base; machining type can be changed by exchanging the arm.
· Multi-structure supports 3 types: NS (negative S type), PS (positive S type), NT (negative T type)
Part Number |
---|
NKN32-130S-06 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | blade diameter D (φ) | Overall length (L) (mm) | Number of blades/flutes (sheet) | φD1 (mm) | φDb (mm) | ℓs (mm) | ℓn (mm) | ℓb (mm) | Weight (g) | Base | Arm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35,679,816 VND | 1 Piece(s) | 7 Day(s) or more | 130 | 123.5 | 6 | 142 | 108 | 80 | 43.5 | 120 | 3120 | NK32108-06 | AMNS-06 |
Loading...Tải…
Machining Application | Plane / Side | work material | general steel / Stainless Steel / Aluminum / Resin | Mounting Method | With handle |
---|---|---|---|---|---|
Finish category | Finishing | Compatible Tip Material | Carbide Coat / No Carbide Coat / Cermet / Diamond (PCD) | φd(mm) | 32 |
S(mm) | 5 | α° | 45 | Compatible Tip | S32MOZ/S32GUR |
Drawing | 1 |
Please check the type/dimensions/specifications of the part NKN32-130S-06 in the NEW Nice Cut (NS Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NKN32-130S-06 trong chuỗi NEW Nice Cut (NS Type).
Part Number |
---|
NKN32-100S-03 |
NKN32-100S-06 |
NKN32-130S-03 |
NKN32-150S-03 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | blade diameter D (φ) | Overall length (L) (mm) | Number of blades/flutes (sheet) | φD1 (mm) | φDb (mm) | ℓs (mm) | ℓn (mm) | ℓb (mm) | Weight (g) | Base | Arm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17,862,137 VND | 1 Piece(s) | 8 Day(s) or more | 100 | 123.5 | 3 | 112 | 78 | 80 | 43.5 | 120 | 1825 | NK32078-03 | AMNS-03 | ||
34,168,026 VND | 1 Piece(s) | 7 Day(s) or more | 100 | 123.5 | 6 | 112 | 78 | 80 | 43.5 | 120 | 1890 | NK32078-06 | AMNS-06 | ||
23,326,220 VND | 1 Piece(s) | 8 Day(s) or more | 130 | 123.5 | 3 | 142 | 108 | 80 | 43.5 | 120 | 3055 | NK32108-03 | AMNS-03 | ||
25,961,082 VND | 1 Piece(s) | 6 Day(s) or more | 150 | 120 | 3 | 162.5 | 128 | 85 | 35 | 116.5 | 2505 | NK32128-03 | AMNS-03 |